Catalog No. : 2931
Description: 3/4 IN RANGER CORD CONN .310-.560
UPC: 786210029313
Made or assembled in Canada.
Liquidtight Strain Relief Connector, 3/4 Inch, Straight, Cord Range 0.310 to 0.560 Inch, Throat Diamter 13/16 Inch, Steel Body, Glandnut, and Grip, Rubber Bushing
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
- Suitable for Ordinary, Wet or Dry locations..
- Suitable for use in hazardous locations where general purpose equipment is specifically permitted by NEC 501-4(b).
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441201 | N/A | 2275026_2010-03-24 | N/A |
| CSA | 52391 | 441201 | N/A | 1551456_2005-01-07 | N/A |
| UL | E13938 | N/A | QCRV | N/A | N/A |
ETIM Classification
ETIM
EC000441 Cable gland
|
Thread type |
NPT |
|
Nominal thread size inch/gas pipe thread |
3/4 inch |
|
Thread length |
19.05 mm |
|
Suitable for cable diameter |
7.874-14.224 mm |
|
Material |
Metal |
|
Material quality |
Steel |
|
Colour |
Natural colour |
|
Model |
Straight |
Documents/Support Tools
|
Sales Drawing |