Catalog No. : 2921SST
Description: 1/2IN STR LT RELIEFCONN .31-.56 SST
UPC: 786209877901
Liquidtight Strain Relief Connector, 1/2 Inch NPT Threads, Straight, Cord Range 0.310 to 0.560 Inch, 304 Stainless Steel Body with Rubber Bushing
View More
View Less
For more info visit:
electrification.us.abb.com
- Type 304 stainless steel construction for your harshest environments
- Ranger liquidtight cord connectors offer twice the cord diameter range of similar connectors, so you can do more with fewer sizes to order and stock.
- Ranger connectors form a non-slip mechanical grip, providing a liquidtight seal and the strain relief required for flexible portable cord connections.
- Superior corrosion resistance in wash down areas and other corrosive environments.
- Stands up to heat and UV exposure better than non-metallic connectors.
- Beveled, moisture and oil-resistant synthetic rubber bushing system ensures superior compression and sealing of fitting to cord.
- Bushing marked with cord range for easy identification out of box.
- Ideal for MRO and OEM applications in corrosive environments such as food & beverage and pharmaceutical processing wash down area.
- Pulp and paper mills, wastewater treatment, saltwater applications and petrochemical refining.
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 52391 | 441201 | N/A | 1551456_2005-01-07 | N/A |
| UL | E13938 | N/A | QCRV | N/A | N/A |
ETIM Classification
ETIM
EC000441 Cable gland
|
Thread type |
NPT |
|
Nominal thread size inch/gas pipe thread |
1/2 inch |
|
Suitable for cable diameter |
7.874-14.224 mm |
|
Material |
Metal |
|
Material quality |
Stainless steel V2A |
|
Colour |
Natural colour |
|
Model |
Straight |