Catalog No. : 2921S
Description: 1/2IN STR LT RELIEFCONN .31-.56 STL
UPC: 786210297385
Made or assembled in Canada.
Liquidtight Strain Relief Connector, 1/2 Inch, Straight, Cord Range 0.310 to 0.560 Inch, Throat Diameter 9/16 Inch, Steel Body and Gland, Plastic Grip, Santoprene Bushing
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441201 | N/A | N/A | N/A |
| CSA | 4484 | 441201 | N/A | N/A | N/A |
ETIM Classification
ETIM
EC000441 Cable gland
|
Thread type |
NPT |
|
Nominal thread size inch/gas pipe thread |
1/2 inch |
|
Thread length |
15.875 mm |
|
Suitable for cable diameter |
7.874-14.224 mm |
|
Material |
Metal |
|
Material quality |
Steel |
|
Colour |
Natural colour |
|
Model |
Straight |
Documents/Support Tools
|
Sales Drawing |