text.skipToContent text.skipToNavigation

Catalog No. : 2919SST

Description:  3/8 INCH STAINLESS RANGER CORD CONN

UPC: 786209895868

Liquidtight Strain Relief Connector, 3/8 Inch NPT Threads, Straight, Cord Range 0.157 to 0.315 Inch, 304 Stainless Steel Body with Rubber Bushing
View More View Less
For more info visit:  electrification.us.abb.com
  • Type 304 stainless steel construction for your harshest environments
  • Ranger liquidtight cord connectors offer twice the cord diameter range of similar connectors, so you can do more with fewer sizes to order and stock.
  • Ranger connectors form a non-slip mechanical grip, providing a liquidtight seal and the strain relief required for flexible portable cord connections.
  • Superior corrosion resistance in wash down areas and other corrosive environments.
  • Stands up to heat and UV exposure better than non-metallic connectors.
  • Beveled, moisture and oil-resistant synthetic rubber bushing system ensures superior compression and sealing of fitting to cord.
  • Bushing marked with cord range for easy identification out of box.
  • Ideal for MRO and OEM applications in corrosive environments such as food & beverage and pharmaceutical processing wash down area.
  • Pulp and paper mills, wastewater treatment, saltwater applications and petrochemical refining.

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
ETIM EC000441 Cable gland

Thread type

NPT

Nominal thread size inch/gas pipe thread

1/2 inch

Suitable for cable diameter

4.0-8.0 mm

Material

Metal

Material quality

Stainless steel V2A

Colour

Natural colour

Model

Straight

Documents/Support Tools

Sales Drawing

Click here