Catalog No. : 291-TB
Description: DUPLEX CONNECTOR M.IRON
UPC: 786210002910
Duplex Clamp Connector, Knockout Size 1/2 Inch, 1-13/32 Inch Long, 1-11/16 Inch Wide, Malleable Iron
View More
View Less
For more info visit:
electrification.us.abb.com
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884000 | 441202 | N/A | N/A | N/A |
| CSA | 4484000 | 441202 | N/A | N/A | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |
ETIM Classification
ETIM
EC001180 Screw connection for protective metallic hose
|
Nominal size in inch |
1/2 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Connection type screw connection to housing |
Other |
|
Material housing |
Other |
|
Surface protection |
Untreated |
Documents/Support Tools
|
Sales Drawing |