Catalog No. : 291-C
Description: DUPLEX CONNECTOR
UPC: 786210360621
1/2 Inch Duplex Connector, For 1/2 Inch Knockout, For AC (2) 14/2, 14/3, 14/4, 12/2, 12/3, 12/4 or 10/2 AWG, For (2) 3/8 Inch Flexible Metal Conduit, Grounding Type, Malleable Iron, Zinc Plated, For Dry Locations Only
View More
View Less
For more info visit:
electrification.us.abb.com
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441401 | N/A | N/A | N/A |
| CSA | 4484 | 441401 | N/A | N/A | N/A |
| UL | E1383 | N/A | N/A | N/A | N/A |
ETIM Classification
ETIM
EC001180 Screw connection for protective metallic hose
|
Nominal size in inch |
1/2 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Connection type screw connection to housing |
Other |
|
Material housing |
Other |
Documents/Support Tools
|
Sales Drawing |