text.skipToContent text.skipToNavigation

Catalog No. : 2828

Description:  CONNECTOR - NYLON

UPC: 786210028286

UF Cable Fitting, 3/4 Inch, Cable Range Maximum .675 x .280, Minimum .525 x .19 Inch, Nylon, Black
View More View Less
For more info visit:  electrification.us.abb.com
  • Tapered threaded hub, liquidtight and dust tight; hand tightens-no tools required. Corrosive and weather resistant nylon for outdoor and indoor applications.

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441405 N/A N/A N/A
CSA 2884 441408 N/A N/A N/A
UL E17583 N/A PXJV N/A N/A
ETIM EC000441 Cable gland

Thread type

NPT

Nominal thread size inch/gas pipe thread

3/4 inch

Thread length

15.75 mm

Material

Plastic

Material quality

Polyamide (PA)

Model

Straight

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here