Catalog No. : 2827
Description: 1/2IN UF CABLEFTG .4X.19-.5X.28 NYL
UPC: 786210028279
UF Cable Fitting, 1/2 Inch, Cable Range Maximum .550 x .280, Minimum .400 x .190 Inch, Nylon, Black
View More
View Less
For more info visit:
electrification.us.abb.com
- Tapered threaded hub, liquidtight and dust tight; hand tightens-no tools required. Corrosive and weather resistant nylon for outdoor and indoor applications.
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441408 | N/A | N/A | N/A |
| UL | E17583 | N/A | PXJV | N/A | N/A |
ETIM Classification
ETIM
EC000441 Cable gland
|
Thread type |
NPT |
|
Nominal thread size inch/gas pipe thread |
1/2 inch |
|
Thread length |
15.24 mm |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Colour |
Black |
|
Model |
Straight |