Catalog No. : 281-TB
Description: 4 INCH STRAIGHT SQUEEZE CONNECTOR
UPC: 786209876195
Squeeze Connector, Straight, Trade Size 4 Inch, Knockout Size 4 Inch, Cable Range 3.500 to 4.600 Inch, Malleable Iron
View More
View Less
For more info visit:
electrification.us.abb.com
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E23018 | N/A | DWTT | N/A | N/A |
ETIM Classification
ETIM
EC001180 Screw connection for protective metallic hose
|
Nominal size in inch |
4 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Connection type screw connection to housing |
Other |
|
Material housing |
Other |
Documents/Support Tools
|
Sales Drawing |