Catalog No. : 277-I
Description: 3 INS STR IRON SQUEEZE CONN
UPC: 786209895479
Squeeze Connector, Straight, Trade Size 3 Inch, Knockout Size 3 Inch, Cable Range 3.312 to 3.563 Inch, Insulated Throat, Malleable Iron
View More
View Less
For more info visit:
electrification.us.abb.com
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E23018 | N/A | DWTT | N/A | N/A |
ETIM Classification
ETIM
EC001180 Screw connection for protective metallic hose
|
Nominal size in inch |
3 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Connection type screw connection to housing |
Other |
|
Material housing |
Other |
|
Thread length |
19.05 mm |
Documents/Support Tools
|
Sales Drawing |