Catalog No. : 276BWP
Description: 15/25KV LB BUSHING WELL PLUG
UPC: 783786626335
Descriptors
|
Category |
Cable accessories |
|
Special Features |
15/25kV, Rated. Molded EPDM Rubber. Provision for hotstick operation. Securely insulates and Dead-Ends bushing well. |
|
Application |
Fully shielded, fully submersible, insulating plug designed for de-energized operation. It is suitable for use on 15/25kV class bushing wells to Dead-End the transformer or switchgear for testing purposes. |
Specifications
|
Material |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE 386 |
Dimensions
|
Size |
5.55 inch (141.0 mm) Length, 2.78 inch (70.4 mm) width |
Compliance and Certifications
| RoHS | Out of scope of RoHS |