text.skipToContent text.skipToNavigation

Catalog No. : 274SOP

Description:  INSULATED PARK BUSH, 200A 25KV SSBK

UPC: 783786550494

25kV 200 Amp, Stand Off Plug, Loadbreak Insulated Parking Brushing with Stainless Steel Bracket
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical bushing

Special Features

Stainless Steel Bracket

Application

25 kV

Specifications

Material

EPDM Rubber

Color

Black

Classifications

Brand Name

Elastimold

Compliance and Certifications

RoHS RoHS3 Compliant