Catalog No. : 274RLR-G-5220
Description: 25KV 200A LB REPLAC ELBOW TP G5220
UPC: 783786367474
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Replacement Elbow has extended length contact and elbow housing resulting in a net gain of 8-7/8 inches in length. Includes 00400X long Bi-Metal Contact. |
|
Application |
25kV, 200 Amps |
Specifications
|
Conductor Range |
#2 STR/COMPR AWG , #1 SOL/COMPT AWG |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
25 kV |
|
Amperage Rating |
200 A |
|
Insulation |
Yes, EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Environmental Conditions |
Fully Submersible |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Cable Insulation Diameter 0.760 inch to 0.950 inch |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |
|
Marketing Brochure |