Catalog No. : 274LRF
Description: 25KV 200A LB ELB PROBE 4PT W/WRENCH
UPC: 783786666980
25kV 200 Amp, Loadbreak Elbow Probe, includes Probe Wrench
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Includes Probe Wrench |
|
Application |
25 kV |
Specifications
|
Material |
Copper |
|
Finish |
Plated |
|
Voltage Rating |
25 kV |
|
Amperage Rating |
200 A |
|
Insulation |
No |
Classifications
|
Brand Name |
Elastimold |
Documents/Support Tools
|
Sales Drawing |