Catalog No. : 274J3A
Description: 25KV 200A LB JUNCTION 3PT W/RUBBER
UPC: 783786654970
200 Amp, 25kV, Loadbreak 3 Point Junction. Old Style Rubber.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Old Style Rubber |
|
Application |
Designed for subsurface, vault or padmount applications and can be used for sectionalizing, looping, tapping, and equipment bypass. |
Specifications
|
Material |
Housing - Molded Rubber |
|
Color |
Black |
|
Voltage Rating |
25 kV |
|
Amperage Rating |
200 A |
|
Insulation |
Yes, Molded Rubber |
|
Environmental Conditions |
Fully Shielded, Fully Submersible |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |