Alternate Catalog No. : 274J3(1)
Catalog No. : 274J31
Description: 25KV 200A LB JUNCTION 3PT REV1
UPC: 783786331413
3 point Junction, 200 Amp, Load Break, 25KV
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Application |
Designed for subsurface, vault or padmount applications and can be used for sectionalizing, looping, tapping, and equipment bypass. |
Specifications
|
Material |
Housing - Molded Rubber |
|
Color |
Black |
|
Voltage Rating |
25 kV |
|
Amperage Rating |
200 A |
|
Insulation |
Yes, Molded Rubber |
|
Environmental Conditions |
Fully Shielded, Fully Submersible |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |