Alternate Catalog No. : 274J2(1)
Catalog No. : 274J21
Description: 25KV 200A LB JUNCTION 2PT REV1
UPC: 783786331376
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
25kV, 200 Amp Loadbreak 2-Way Junction. Fully shielded, fully submersible molded rubber housing. 100 percent peroxide-cured construction includes insulation and conductive EPDM materials. Provides mating for other Elastimold loadbreak type products. Provides mating for Elastimold Elbow connectors. Mounting hardware for flat or curved mounting positions. |
|
Application |
Designed for subsurface, vault or padmount applications and can be used for sectionalizing, looping, tapping, and equipment bypass. |
Specifications
|
Material |
EPDM Rubber, Stainless Steel Mounting Hardware |
|
Color |
Black |
|
Voltage Rating |
25 kV |
|
Amperage Rating |
200 A |
|
Insulation |
Yes, EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
19 inch long Mounting Plate, 9.60 inch Depth, 1.80 inch Diameter, 4.00 inch Center to Center |