Catalog No. : 274J2-5
Description: 2-PT JCT W/O BRKT
UPC: 783786331161
Descriptors
|
Category |
Cable accessories |
|
Special Features |
25kV, 200 Amp Loadbreak 2-Way Junction. Fully shielded, fully submersible molded rubber housing. 100 percent peroxide-cured construction includes insulation and conductive EPDM materials. Provides mating for other Elastimold loadbreak type products. Provides mating for Elastimold Elbow connectors. Mounting U-Straps for installation. |
|
Application |
Designed for subsurface, vault or padmount applications and can be used for sectionalizing, looping, tapping, and equipment bypass. Suitable for use on 25-kV class distribution systems, and rated for 200-ampere loadmake/loadbreak operation. |
Specifications
|
Material |
EPDM Rubber with Stainless Steel Strap |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE 386 |
Dimensions
|
Size |
4.00 inch (101.6 mm) Center to Center, 2.50 inch (63.5 mm) Diameter. 8.46 inch (214.9 mm) height |