Catalog No. : 274J2
Description: 25KV 200A LB JUNCTION 2PT SST BRCKT
UPC: 783786331932
Descriptors
|
Category |
Cable accessories |
|
Special Features |
25kV, 200 Amp Loadbreak 2-Way Junction. Fully shielded, fully submersible molded rubber housing. 100 percent peroxide-cured construction includes insulation and conductive EPDM materials. Provides mating for other Elastimold loadbreak type products. Provides mating for Elastimold Elbow connectors. Mounting hardware for flat or curved mounting positions. |
|
Application |
Designed for subsurface, vault or padmount applications and can be used for sectionalizing, looping, tapping, and equipment bypass. |
Specifications
|
Material |
EPDM Rubber with Stainless Steel Bracket |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE 386 |
Dimensions
|
Size |
19.00 inch (482.6 mm) Mounting Frame Length, 4.00 inch (101.6 mm) Center to Center, 3.60 inch (91.4 mm) width. 9.60 inch (243.8 mm) height |
Compliance and Certifications
| RoHS | Out of scope of RoHS |