Catalog No. : 274FTV
Description: LB VERTICAL FEED-THRU
UPC: 783786657889
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
28kV, 200 Amp Loadbreak Rated. Uses integrated parking stand to mount. Provide extra tap for elbow arrester connection. Peroxide-cured insulation and jacket. Space saving vertical mounting design for small spaces. Optional accessories allow by-pass, isolation, testing, and grounding. |
|
Application |
Vertical feed-thru is a space saving design for congested areas inside transformers or switchgear. Can be used to Isolate and Dead-end a Circuit. |
Specifications
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
25 kV |
|
Amperage Rating |
200 A |
|
Insulation |
Yes, EPDM Rubber |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
4 inch (101.6 mm) Center to Center, 6.63 inch (168.4 mm) width, 8.58 inch (218.0 mm) Height to Bushing Datum. |
Compliance and Certifications
| RoHS | Out of scope of RoHS |