Catalog No. : 274FTA
Description: 25KV 200A LB ADJ BRCKT 1PH FEEDTHRU
UPC: 783786627318
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Uses integrated parking stand to mount. Provide extra tap for elbow arrester connection. Peroxide-cured insulation and jacket. Optional accessories allow by-pass, isolation, testing, and grounding. |
Specifications
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
28 kV |
|
Amperage Rating |
200 A |
|
Insulation |
Yes, EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Environmental Conditions |
Fully Shielded, Fully Submersible |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |