Catalog No. : 274FLR1-A0220
Description: FUSED ELBOW HOUSING 15.5KV L-NCLF
UPC: 783786584260
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Full-Range Current-Limiting Fusing with 50kA Interrupting Capability. Hotstick Operable 25/28kV Loadbreak Elbow Switching. |
|
Application |
Protect Light Duty Underground Distribution Systems |
Specifications
|
Conductor Range |
#2 STR/COMPR AWG , #1 SOL/COMPT AWG |
|
Material |
EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
15.5 to 16.2 kV |
|
Amperage Rating |
200 A |
|
Insulation |
Yes, EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
IEEE 386, ANSI C37.40, ANSI C37.41, ANSI C37.47 |
Dimensions
|
Size |
Length 16.87 inches from bottom to center of Bushing |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |