text.skipToContent text.skipToNavigation

Catalog No. : 274ELR-88110-5230

Description:  25KV 200A LB RE ELBOW W/TP881105230

UPC: 75114307611

200 Amp, 25kV, Loadbreak Repair Elbow Connector with Test Point, Repair Elbow has extended length contact and elbow housing resulting in a net gain of 3-1/4 inches in length. Includes 02509X long Bi-Metal Contact., No Sealing Kit, Cable Insulation Diameter 0.880 inch to 1.100 inch. Bi-Metal Compression Lug. Conductor Size AWG Compressed Stranded #1/Solid 1/0 /mmSquared 42.41.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical connector assembly

Special Features

Fully shielded, fully submersible molded rubber housing. 100 percent peroxide-cured insulation, insert and jacket. Provision for hot stick operation, Provision for ground wire connection. Wide cable range with minimum number of sizes. Extended Length Housing and Compression Lug - plus 3-1/4 inch (82.6mm). Non-Corrosive Capacitive Test Point

Application

Designed for connecting to and operating 25kV Class, 125kV BIL apparatus.

Specifications

Connection

Compression

Conductor Range

#1 STR/COMPR AWG , 1/0 SOL/COMPT AWG

Material

Housing - EPDM Rubber

Color

Black

Voltage Rating

25 kV

Amperage Rating

200 A

Insulation

Yes, EPDM Rubber

Temperature Rating

-40 to +65 C

Environmental Conditions

Fully Submersible

Classifications

Brand Name

Elastimold

Standard

ANSI/IEEE Standard 386

Dimensions

Size

Width 8.40 inches, Length 11.71 inches from bottom to center of Bushing.

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Support/Tools

Click here

Marketing Brochure

Click here