Catalog No. : 274DRG
Description: INSUL CAP 25KV LB W/TP
UPC: 783786652792
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
25kV, 200 Amp Loadbreak Rated. Molded EPDM Rubber. Includes all brass probe. Provision for hotstick operation. Ground lead wire #14 AWG attached. Insulated cuff for extra protection. Includes test point. |
|
Application |
Fully shielded, fully submersible, hot stick operable, separable connectors designed for energized operation. They are suitable for use on 25kV class loadbreak systems. |
Specifications
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
25 kV |
|
Amperage Rating |
200 A |
|
Insulation |
Yes, EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
3.13 inch (79.4 mm) Diameter, 3.77 inch (95.8 mm) Length Bottom to Bushing Datum, 3.86 inch (98.0 mm) Top to Bushing Datum. |