text.skipToContent text.skipToNavigation

Catalog No. : 274AFLR3-D5270

Description:  25KV FUSE ELBOW SIZE 3 N-SEALING

UPC: 75114428446

Molded Current Limiting Fuse Housing, Nominal Fuse Voltage Rating 17.2kV, Fuse Test Port - Two Direct Test Ports, Size 3 - Large Housing, Cable Insulation Diameter 0.890 inch - 1.220 inch / 25-31mm, Aluminum Conductor size 4/0 AWG Stranded Compressed. No Sealing. 9-1/4 inch wide and 21 inch long from bottom to center of Installation O'Ring.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical connector assembly

Special Features

No sealing, Two Direct Test Ports

Classifications

Brand Name

Elastimold