Catalog No. : 274AFLR3-C5230
Description: 25KV FUSE ELBOW SIZE 3 NO SEALING
UPC: 75114317610
25kv Fuse Elbow Size 3 Housing, No Sealing Kit, 25 kV Fused Elbow Large Housing with Insulation Diameter Range of .805 inch-1.060 inch and Bi-Metal Connector for #1 Stranded/Compressed Conductor or 1/0 Solid/Compact Conductor.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Two Direct Test Ports, Large Housing |
|
Application |
17.2kV, 3-45 Amps |
Specifications
|
Connection |
Compression |
|
Conductor Range |
#1 STR/COMPR AWG , 1/0 SOL/COMPT AWG |
|
Material |
Housing EPDM Rubber , Lug BiMetal |
|
Color |
Black |
|
Voltage Rating |
17.2 kV |
|
Insulation |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
IEEE 386 Standard |
Dimensions
|
Size |
Approximately 9-1/4 inch wide x 17 inches long |