Catalog No. : 274AFLR3-A0200
Description: FUSED ELBOW HOUSING
UPC: 783786780211
Molded Current Limiting Fuse Housing, Nominal Fuse Voltage Rating 17.2kV, Fuse Test Port - Two Direct Test Ports, Large Housing, Cable Insulation Diameter 0.575 inch - 0.740 inch / 15-19mm, Aluminum Conductor size 4 AWG Stranded Compressed
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Two Direct Test Ports, Large Housing |
|
Application |
17.2kV, 3-45 Amps |
Specifications
|
Connection |
Compression |
|
Conductor Range |
#4 STR/COMPR AWG |
|
Material |
Housing EPDM Rubber , Lug Aluminum |
|
Color |
Black |
|
Voltage Rating |
17.2 kV |
|
Insulation |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
IEEE 386 Standard |
Dimensions
|
Size |
Approximately 9-1/4 inch wide x 21 inches long |