Catalog No. : 274AFLR1-B0220
Description: 15.5 KV FUSED ELBOW
UPC: 783786978731
Molded Current Limiting Fuse Housing, Nominal Fuse Voltage Rating 15.5kV, Fuse Test Port - Two Direct Test Ports, Small Housing, Cable Insulation Diameter 0.635 inch - 0.905 inch / 15-19mm, Aluminum Conductor size 2 AWG Stranded Compressed, 1 AWG Solid/Compact.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Two Direct Test Ports, Small Housing |
|
Application |
15.5kV, 6-20 Amps |
Specifications
|
Connection |
Compression |
|
Conductor Range |
#2 STR/COMPR AWG , #1 SOL/COMPT AWG |
|
Material |
Housing EPDM Rubber , Lug Aluminum |
|
Color |
Black |
|
Voltage Rating |
15.5 kV |
|
Insulation |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
IEEE 386 Standard |
Dimensions
|
Size |
Approximately 9-1/4 inch wide x 17 inches long |