Catalog No. : 273PSA-18A
Description: SHLD SURGE ARRESTER PSA RMS15.3 A
UPC: 783786469567
Shielded Surge Arrester, PSA Parking Stand Arrester, 25kV, MCOV KV RMS is 15.30, A option
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Surge arrestor |
|
Application |
Underground Medium Voltage Applications |
Specifications
|
Voltage Rating |
25 kV |
|
Amperage Rating |
200 A |
|
Connection |
Push-In |
|
Material |
EPDM Rubber |
|
Operating Temperature |
-40 to +65 C |
|
Environmental Conditions |
All Weather Conditions, UV Resistant |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386, IEEE C62.11-2012 |
Dimensions
|
Size |
Length to Center of Bushing 9.29 in, Width 8.74 in |