text.skipToContent text.skipToNavigation

Catalog No. : 273ESA-6

Description:  ELBOW ARRESTER 6KV

UPC: 783786368204

Shielded Surge Arrester, ESA Elbow Surge Arrester, 25kV, MCOV KV RMS is 5.10
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Surge arrestor

Type

Elbow Surge Arrestor

Application

Underground Medium Voltage Applications

Specifications

Voltage Rating

25 kV

Amperage Rating

200 A

Insulation

EPDM Rubber

Connection

Push-In

Material

Housing - EPDM Rubber

Operating Temperature

-40 to +65 C

Environmental Conditions

All Weather Conditions, UV Resistant

Classifications

Brand Name

Elastimold

Standard

ANSI/IEEE Standard 386, IEEE C62.11-2012

Dimensions

Size

Length to Center of Bushing 5.54 in, Width 7.54 in

Documents/Support Tools

Support/Tools

Click here

Marketing Brochure

Click here