Catalog No. : 273ESA-18
Description: SURGE ELBOW ARRESTER 25KV
UPC: 783786627844
Descriptors
|
Category |
Surge arrestor |
|
Special Features |
Equipped with a Fully Rated 200 Amp Switching and Fault-Close Loadbreak Bushing |
|
Application |
Underground Medium Voltage Applications |
Specifications
|
Voltage Rating |
25 kV |
|
Amperage Rating |
200 A |
|
Insulation |
EPDM Rubber |
|
Connection |
Push-In |
|
Material |
Housing - EPDM Rubber |
|
Operating Temperature |
-40 to +65 C |
|
Environmental Conditions |
All Weather Conditions, UV Resistant |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386, IEEE C62.11-2012 |
Dimensions
|
Size |
Length to Center of Bushing 9.36 inch, Width 7.42 inch |
Compliance and Certifications
| RoHS | Out of scope of RoHS |
Documents/Support Tools
|
Sales Drawing |
|
Support/Tools |
|
Marketing Brochure |