Alternate Catalog No. : 273DRG(3)
Catalog No. : 273DRG3
Description: INSULATED CAP/GRDCUFF,200A LB,25KV
UPC: 783786297382
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
25kV, 200 Amp Loadbreak Rated. Molded EPDM Rubber. Includes all brass probe. Provision for hotstick operation. Ground lead wire #14 AWG attached. Insulated cuff for extra protection. |
|
Application |
Fully shielded, fully submersible, hot stick operable, separable connectors designed for energized operation. |
Specifications
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
25 kV |
|
Amperage Rating |
200 A |
|
Insulation |
Yes, EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Diameter 2.90 inch (73.7mm) |