text.skipToContent text.skipToNavigation

Catalog No. : 273-31852-1

Description:  CU HDUTYBATT STRTLUG 4GA 5/16 GRY B

UPC: 786210061221

Heavy Duty Battery Connector, Copper Tin-Plated Starter Lug for 4 Gauge Battery Cable, 1/4 Stud Size, Die Color Code Gray, Bulk Packaging
View More View Less
For more info visit:  electrification.us.abb.com
  • Alternate Package Qty: BAL414

Descriptors

Category

Battery terminal

Specifications

Material

Copper

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Wire Size

4 AWG

Stud Size

1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here