Catalog No. : 272SOPWB
Description: STAND OFF PLUG 25KV WB VENTED
UPC: 783786365494
200 Amp, 25kV, Insulated Parking Bushing, Stand Off Plug, Includes a black vent ring. White Band, Vented
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
White Band |
Specifications
|
Material |
EPDM Rubber |
|
Voltage Rating |
25 kV |
|
Amperage Rating |
200 A |
|
Insulation |
EPDM Rubber |
Classifications
|
Brand Name |
Elastimold |