Catalog No. : 272SOPA
Description: LB STANDOFF PLUG 25KV 200A W/RING
UPC: 783786350308
200 Amp, 25kV, Insulated Parking Bushing, Stand Off Plug, Includes a black vented ring.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
Specifications
|
Material |
EPDM Rubber |
|
Voltage Rating |
25 kV |
|
Amperage Rating |
200 A |
|
Insulation |
EPDM Rubber |
Classifications
|
Brand Name |
Elastimold |