Catalog No. : 272SOP
Description: LB STANDOFF PLUG 25KV 200A
UPC: 783786652822
25kV 200 Amp, Loadbreak Insulated Parking Bushing, Stand off plug.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical bushing |
|
Special Features |
Insulated Parking Bushing. |
|
Application |
25 kV |
Specifications
|
Material |
EPDM Rubber |
|
Mounting |
Cast Aluminum Bracket with Slotted end, which inserts into Parking Stand |
|
Color |
Black |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |