text.skipToContent text.skipToNavigation

Catalog No. : 27109-HM

Description:  COPPER 2 HOLE LUG 12.5 INCH LONG

UPC: 75114423533

Copper Two Hole Lug with 1/2 Inch Copper Rod Crimped On, Overall Length 12.540 Inch, Lug Body is 5.50 Inches Long, Pad is 1.25 Inch Wide X 3.00 Inch Long. Holes are 1.750 Inch Center to Center. Rod has 8 Degree Down Bend and a 80 Degree Up Bend. 1/2 Inch Stainless Steel Hardware (2) Bolts, (4) Flat Washers, (2) Lock Washers, (2) Nuts Assembled on Lug
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire connectors

Special Features

Stainless Steel Hardware. Crimped on Rod with two Bends

Specifications

Connection

Mechanical

Material

Copper

Finish

Bare

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

12.54 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant