text.skipToContent text.skipToNavigation

Catalog No. : 2710-2-30

Description:  BRZ BOLTED SUBSTATION GROUND CLAMP

UPC: 783786765119

Bronze Bolted Substation Ground Clamp (Cap and Base with two bolts on 1-1/2 inch Center) - 2 Cables - 2/0 - 300 MCM to Flat. 2-3/4 inch x 2-3/8 inch. Two Bolts Silicon Bronze 1/2-13 x 2 inch long with Nuts and Lock Washers.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Conductor Range

#4 to 300 kcmil

Material

Bronze

Insulation

None

Classifications

Brand Name

Homac

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant