Catalog No. : 271-32064-22
Description: NAVY WATER SEAL LUG ASSEMBLY
UPC: 786209981318
WaterSeal - Wire Assembly made with TRXF-84 Navy Wire, Length 19-7/16 inch, Stainless Steel Lugs, Bolt Hole sizes 0.406.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable or wire lug |
Specifications
|
Cable Size |
TRXF-84 |
|
Material |
Stainless Steel |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
Dimensions
|
Stud Size |
13/32 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001051 Tube cable lug for copper conductors
|
Slender flange model |
N |
|
Insulated |
N |
|
AWG size |
Other |