text.skipToContent text.skipToNavigation

Catalog No. : 271-32064-21

Description:  WATERSEAL SSTLUG 84NVY 6-3/4IN .406

UPC: 786209895776

Navy Waterseal Lug, 316 Stainless Steel, Length 6-3/4 Inches, Bolt Hole 0.406, Plain Finish
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Number Of Holes

2

Material

316 Stainless Steel

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

13/32 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant