text.skipToContent text.skipToNavigation

Catalog No. : 271-32064-16

Description:  NAVY CABLE ASSY. 271-31953-1 EA END

UPC: 786210760469

WaterSeal - Wire Assembly made with TRXF-84 Navy Wire, Length 28-1/2 inch, Stainless Steel Lugs, Bolt Hole sizes 3/8 inch and 3/8 inch.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire connectors

Specifications

Material

Stainless Steel

Mounting

Screw

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Wire Size

84 Navy