text.skipToContent text.skipToNavigation

Catalog No. : 271-31953-2

Description:  WATERSEAL 1HL SST LUG 2-7/16INLEN

UPC: 786210040288

316 Stainless Steel Waterseal Lug, Length 2-7/16 Inches, Thickness 3/32 Inches, Plan Finish
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

1 AWG

Number Of Holes

1

Insulation

None

Material

316 Stainless Steel

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

3/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant