text.skipToContent text.skipToNavigation

Catalog No. : 271-31848-2

Description:  No6 COPPER BUTTON CONNECTOR

UPC: 786210912745

Male Disconnect, Tellurium Copper Alloy 145, Silver Plated, # 6 wire, Green ink
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire connectors

Specifications

Material

Copper

Finish

Silver Plated

Color

Green

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Wire Size

6 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant