Catalog No. : 271-30630-8
Description: CU SP 2WAY CONN LONGBRL 3/0 ORG
UPC: 786210644509
Long Barrel Two-Way Copper Connector, Cable Size AWG 3/0, Navy 150 (61), 3-1/8 inch length, 5/8 inch Diameter, Die Color Orange, Die Code 50, Silver Plated
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
Specifications
|
Conductor Range |
3/0 AWG |
|
Material |
Copper |
|
Finish |
Silver Plated |
|
Color |
Orange |
|
Voltage Rating |
35 kV |
|
Insulation |
None |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001059 Crimp splices for copper conductor
|
Sleeve form |
Long |
|
Material |
Copper |
|
Insulation |
None |