Catalog No. : 271-30630-5
Description: CU SP 2WAY CONN LONGBRL 1 GRN
UPC: 786210644479
Long Barrel Two-Way Copper Splice, For Code and Navy Copper Cable, Splice, Silver Plated, Cable Size AWG 1 STR, Navy 75 (37), Length 2-7/8 inch, Diameter 15/32 inch, Green, Die Code 37
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
Specifications
|
Conductor Range |
#1 AWG |
|
Material |
Copper |
|
Finish |
Silver Plated |
|
Color |
Green |
|
Voltage Rating |
35 kV |
|
Insulation |
None |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
ETIM Classification
ETIM
EC001059 Crimp splices for copper conductor
|
Sleeve form |
Long |
|
Material |
Copper |
|
Insulation |
None |