Catalog No. : 271-30630-4
Description: CU SP 2WAY CONN LONGBRL 2 BRN
UPC: 786210585727
Long Barrel Two-Way Copper Connector, Cable Size 2 STR, Navy 60 (37), Length 2-5/8 Inches, Diameter 13/32 Inch, Die Color Brown, Die Code 33, Silver Plated
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
Specifications
|
Conductor Range |
#2 AWG |
|
Material |
Copper |
|
Finish |
Silver Plated |
|
Color |
Brown |
|
Voltage Rating |
35 kV |
|
Insulation |
None |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
ETIM Classification
ETIM
EC001059 Crimp splices for copper conductor
|
Sleeve form |
Long |
|
Material |
Copper |
|
Insulation |
None |