Catalog No. : 271-30630-3
Description: CU SP 2WAY CONN LONGBRL 4 GRY
UPC: 786210644455
Long Barrel Two-Way Copper Connector, For Code and Navy Copper Cable, Splice, Silver Plated, Cable Size AWG 4 STR, Navy 40-50 (19), Length 2-5/8 inch, Diameter 23/64 inch, Grey, Die Code 29
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
Specifications
|
Conductor Range |
4 STR, Navy 40-50 (19) |
|
Material |
Copper |
|
Finish |
Silver Plated |
|
Color |
Gray |
|
Voltage Rating |
35 kV |
|
Insulation |
None |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | ZMVV | N/A | N/A |
ETIM Classification
ETIM
EC001059 Crimp splices for copper conductor
|
Sleeve form |
Long |
|
Material |
Copper |
|
Insulation |
None |