Catalog No. : 271-30630-20
Description: CU TP 2WAY CONN LNGBRL No4 40-50NVY
UPC: 786210040318
Two Way Connector, Long Barrel, #4 STR or 40-50 Navy, Tin Plated
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
Specifications
|
Conductor Range |
#4 AWG |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Color |
Gray |
|
Voltage Rating |
35 kV |
|
Insulation |
None |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001059 Crimp splices for copper conductor
|
Sleeve form |
Long |
|
Material |
Copper |
|
Surface protection |
Tinned |
|
Insulation |
None |