Catalog No. : 271-30630-2
Description: CONN CU SN 2 WAY
UPC: 786210644448
Long Barrel Two-Way Copper Connector, Cable Size 6 STR, Navy 30 (19), Length 2-3/8 Inches, Diameter 9/32 Inch, Die Color Blue, Die Code 24, Silver Plated
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
Specifications
|
Conductor Range |
#6 AWG |
|
Material |
Copper |
|
Finish |
Silver Plated |
|
Color |
Blue |
|
Voltage Rating |
35 kV |
|
Insulation |
None |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
ETIM Classification
ETIM
EC001059 Crimp splices for copper conductor
|
Sleeve form |
Long |
|
Material |
Copper |
|
Insulation |
None |
|
Colour insulation |
Blue |