Catalog No. : 271-30630-13
Description: CU SP 2WAY CONN LONGBRL 400 BLU
UPC: 786210644424
Long Barrel Two-Way Copper Splice, For Code and Navy Copper Cable, Splice, Silver Plated, Cable Size AWG 400 mcm, Navy 400(127), Length 4-13/16 inch, Diameter 31/32 inch, Blue, Die Code 76 or 76H
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
Specifications
|
Conductor Range |
400 kcmil |
|
Material |
Copper |
|
Finish |
Silver Plated |
|
Color |
Blue |
|
Voltage Rating |
35 kV |
|
Insulation |
None |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001059 Crimp splices for copper conductor
|
Sleeve form |
Long |
|
Material |
Copper |
|
Insulation |
None |
|
Colour insulation |
Blue |